AD7814

PRODUCTION

Temperature Sensor: 10-Bit Digital in 6-Lead SOT-23

Viewing:

Overview

  • 10-Bit Temperature-to-Digital Converter
  • –40°C to +125°C Operating Temperature Range
  • ±2°C Accuracy
  • SPI-and DSP-Compatible Serial Interface
  • Shutdown Mode
  • Space-Saving SOT-23 Package
AD7814
Temperature Sensor: 10-Bit Digital in 6-Lead SOT-23
AD7814 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADT7311 LAST TIME BUY Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
ADT7312 RECOMMENDED FOR NEW DESIGNS Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form
ADT7320 LAST TIME BUY ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed