OP462: 15 MHz Rail-to-Rail Operational Amplifier, Quad
The OP162 (single), OP262 (dual), OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision and low power operation. With their ...More
OP462: 15 MHz Rail-to-Rail Operational Amplifier, Quad
Product Description
The OP162 (single), OP262 (dual), OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision and low power operation. With their incredibly low offset voltage of 45 µV (typ) and low noise, they are perfectly suited for precision filter applications and instrumentation. The low supply current of 500 µA (typ) is critical for portable or densely packed designs. In addition, the rail-to-rail output swing provides greater dynamic range and control than standard video amplifiers provide.
These products operate from single supplies as low as +2.7 V to dual supplies of ±6 V. The fast settling times and wide output swings recommend them for buffers to sampling A/D converters. The output drive of 30 mA (sink and source) is needed for many audio and display applications; more output current can be supplied for limited durations.
The OP162 family is specified over the extended industrial temperature range (-40°C to +125°C). The single OP162 and dual OP262 are available in 8-pin PDIP, SOIC and TSSOP packages. The quad OP462 is available in 14-pin PDIP, narrow-body SOIC and TSSOP packages. The H grade listed in the specification tables reflects the different offset voltage available in the TSSOP.
Features
- Wide Bandwidth: 15 MHz
- Low Offset Voltage: 325 µV max
- Low Noise: 9.5 nV/√Hz @ 1 kHz
- Single-Supply Operation: +2.7 V to +12 V
- Rail-to-Rail Output Swing
- Low TCVOS: 1 µV/°C typ
- High Slew Rate: 13 V/µs
- No Phase Inversion
- Unity Gain Stable
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for OP462
15 MHz Rail-to-Rail Operational Amplifier, Quad
Pin Configuration Diagram for OP462
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| OP462 | 15MHz | 13V/µs | 25µV | 260nA | 9.5nV/rtHz | 4 | -40 to +125 |
| AD8618 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 4 | -40 to +125 |
| OP262 | 15MHz | 13V/µs | 25µV | 260nA | 9.5nV/rtHz | 2 | -40 to +125 |
| AD8599 | 10MHz | 16.8V/µs | 10µV | 25nA | 1.15nV/rtHz | 2 | -40 to +125 |
| AD8608 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 4 | -40 to +125 |
| AD8674 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 4 | -40 to +125 |
| OP162 | 15MHz | 13V/µs | 25µV | 260nA | 9.5nV/rtHz | 1 | -40 to +125 |