ADSP-2186N

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 40KB RAM

Viewing:

Overview

  • 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
  • Power-Down Mode Featuring Low CMOS Standby Power Dissipation with 200 CLKIN Cycle Recovery from Power-Down Condition
  • Multifunction Instructions
  • 12.5 ns Instruction Cycle Time @1.8 V (Internal), 80 MIPS Sustained Performance
  • Single-Cycle Instruction Execution
  • Single-Cycle Context Switch
  • Low Power Dissipation in Idle Mode
ADSP-2186N
16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 40KB RAM
ADSP-218N Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 63

Processor Manual 5

Software Manual 9

Integrated Circuit Anomaly 1

Legacy Emulator Manual 3

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Latest Discussions

No discussions on ADSP-2186N yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed