ADL5331

RECOMMENDED FOR NEW DESIGNS

1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range

Viewing:

Overview

  • Voltage-controlled amplifier/attenuator
  • Operating frequency: 1 MHz to 1.2 GHz
  • Optimized for controlling output power
  • High linearity: OIP3 47 dBm @ 100 MHz
  • Output noise floor: −149 dBm/Hz @ maximum gain
  • Input impedance: 50 Ω
  • Output impedance: 20 Ω
  • Wide gain-control range: 30 dB
  • Linear-in-dB gain control function: 40 mV/dB
  • Single-supply voltage: 4.75 V to 5.25 V
ADL5331
1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range
ADL5331-fbL ADL5331 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5331

ADL5331 Evaluation Board

Product Details

ADL5331-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5331 analog controlled VGA.  The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. A pin on an eight pin right angle header connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.

EVAL-ADL5331
ADL5331 Evaluation Board

Latest Discussions

Recently Viewed