ADE7762

Obsolete

Polyphase Energy Metering IC with Phase Drop Indication

Viewing:

Overview

  • High accuracy supports 50 Hz/60 Hz IEC 62053-21
  • Less than 0.1% error over a dynamic range of 500 to 1
  • Compatible with 3-phase, 3-wire delta and 3-phase, 4-wire Wye configurations
  • Supplies average active power on the frequency outputs F1 and F2
  • High frequency output (CF) is intended for calibration and supplies instantaneous active power
  • Logic output REVP indicates a potential miswiring or negative power on the sum of all phases
  • Dropout indication for each phase on LED driver pins
  • Phase sequence error detection
  • Direct drive for electromechanical counters and 2-phase stepper motors (F1 and F2)
  • Proprietary ADCs and DSP provide high accuracy over large variations in environmental conditions and over time
  • On-chip power supply monitoring
  • On-chip creep protection (no load threshold)

Suggested Replacement Parts

ADE7752A PRODUCTION

Low Power Polyphase Energy Metering IC with Pulse Output

ADE7762
Polyphase Energy Metering IC with Phase Drop Indication
ADE7762-fbl ADE7762-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADE7762
ADE7762 Evaluation Board

Latest Discussions

No discussions on ADE7762 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed