ADE7757A

PRODUCTION

Single Phase Energy Metering IC with Integrated Oscillator and Reverse Power Indication

Viewing:

Overview

  • Current sensor interface for current transformers or shunts
  • Less than 0.1% Active Energy Error Over Dynamic Range of 500:1
  • Active Energy Measurement
  • High Frequency Pulse Output
  • Exceeds IEC62053-21
  • On-chip Temperature Sensor and Voltage Reference (2.45 V)
  • Low Power (20 mW typical)
  • Reverse Power Indication (REVP)
ADE7757A
Single Phase Energy Metering IC with Integrated Oscillator and Reverse Power Indication
ADE7757A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADE7757A
ADE7757A Evaluation Board

Latest Discussions

Recently Viewed