AD9953

RECOMMENDED FOR NEW DESIGNS

400 MSPS, 14-Bit, 1.8 V CMOS Direct Digital Synthesizer

Viewing:

Overview

  • 400 MSPS internal clock speed
  • Integrated 14-bit DAC
  • 32-bit tuning word
  • Phase noise ≤ –120 dBc/Hz at 1 kHz offset (DAC output)
  • Excellent dynamic performance:
    >80 dB SFDR at 160 MHz (±100 kHz offset) AOUT
  • Serial input/output (I/O) control
  • 1.8 V power supply
  • Software and hardware controlled power-down
  • 48-lead TQFP/EP package
  • PLL REFCLK multiplier (4× to 20×)
  • Internal oscillator, can be driven by a single crystal
  • Phase modulation capability
  • Multichip synchronization
AD9953
400 MSPS, 14-Bit, 1.8 V CMOS Direct Digital Synthesizer
AD9953 Functional Block Diagram AD9953 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 20

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed