AD9859

RECOMMENDED FOR NEW DESIGNS

400 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

Viewing:

Overview

  • 400 MSPS internal clock speed
  • Integrated 10-bit DAC
  • 32-bit tuning word
  • Phase noise ≤ –120 dBc/Hz at 1 kHz offset (DAC output)
  • Excellent dynamic performance
    >75 dB SFDR at 160 MHz (±100 kHz offset) AOUT
  • Serial input/output (I/O) control
  • 1.8 V power supply
  • Software and hardware controlled power-down
  • 48-lead TQFP/EP package
  • PLL REFCLK multiplier (4× to 20×)
  • Internal oscillator; can be driven by a single crystal
  • Phase modulation capability
  • Multichip synchronization
AD9859
400 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
AD9859 Functional Block Diagram AD9859 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 21

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9859

AD9859 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD9859
  • PC evaluation software for control and measurement of the AD9859
  • USB interface
  • GUI software with frequency sweep capability for board control and data analysis
  • Factory tested and ready to use

Product Details

This user guide takes users through the setup and use of the AD9859/PCBZ-SDP-K1 evaluation board. The AD9859 is a direct digital synthesizer (DDS) that uses advanced technology, coupled with an internal high-speed, high-performance digital-to-analog converter (DAC) to form a complete, digitally programmable, high-frequency synthesizer capable of generating a frequency agile, analog output, sinusoidal waveform at up to 160MHz with many user-programmable functions.

The Analog Devices, ACE Software provides a graphical user interface (GUI) for simple communication with the AD9859. The AD9859/PCBZ-SDP-K1 requires the use of an SDP-K1 controller board, which is not supplied with the evaluation board kit and must be purchased separately. The SDP-K1 controller board, along with the use of the ACE Software, allows users the ability to program the software.

The AD9859/PCBZ-SDP-K1 uses the same evaluation board as the AD9954/PCBZ-SDP-K1 with the only difference being the device on the board.

For full details on the AD9859, see the AD9859 data sheet, which must be consulted in conjunction with this user guide when using the AD9859/PCBZ-SDP-K1.

EVAL-AD9859
AD9859 Evaluation Board
AD9859PCBZ-SDP-K1 Top Angle Evaluation Board AD9859PCBZ-SDP-K1 Top Evaluation Board AD9859PCBZ-SDP-K1 Bottom Evaluation Board

Latest Discussions

Recently Viewed