AD9287:  Quad, 8-Bit, 100 MSPS Serial LVDS 1.8 V A/D Converter

The AD9287 is a quad, 8-bit, 100 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a ...More

To drive this ADC in DC-coupled applications, we suggest AD8139 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8351 or AD8352.

AD9287:  Quad, 8-Bit, 100 MSPS Serial LVDS 1.8 V A/D Converter

Product Description

The AD9287 is a quad, 8-bit, 100 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a conversion rate of up to 100 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.

The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.

The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock output (DCO) for capturing data on the output and a frame clock output (FCO) for signaling a new output byte are provided. Individual-channel power-down is supported and typically consumes less than 2 mW when all channels are disabled.

The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).

The AD9287 is available in an RoHS compliant, 48-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.

Product Highlights

  1. Small Footprint. Four ADCs are contained in a small, space-saving package.
  2. Low power of 133 mW/channel at 100 MSPS.
  3. Ease of Use. A data clock output (DCO) is provided that operates at frequencies of up to 400 MHz and supports double data rate (DDR) operation.
  4. User Flexibility. The SPI control offers a wide range of flexible features to meet specific system requirements.
  5. Pin-Compatible Family. This includes the AD9219 (10-bit), AD9228 (12-bit), and AD9259 (14-bit).

Applications

  • Medical imaging and nondestructive ultrasound
  • Portable ultrasound and digital beam-forming systems
  • Quadrature radio receivers
  • Diversity radio receivers
  • Tape drives
  • Optical networking
  • Test equipment
  • Data Sheet, Rev. B, 7/07

    Features

    • 4 ADCs integrated into 1 package
    • 133 mW ADC power per channel at 100 MSPS
    • SNR = 49 dB (to Nyquist)
    • ENOB = 7.85 bits
    • SFDR = 65 dBc (to Nyquist)
    • Excellent linearity
      DNL = ±0.2 LSB (typical)
      INL = ±0.2 LSB (typical)
    • Serial LVDS (ANSI-644, default)
      Low power, reduced signal option (similar to IEEE 1596.3)
    • Data and frame clock outputs
    • 295 MHz full-power analog bandwidth
    • 2 V p-p input voltage range
    • 1.8 V supply operation
    • Serial port control
      Full-chip and individual-channel power-down modes
      Flexible bit orientation
      Built-in and custom digital test pattern generation
      Programmable clock and data alignment
      Programmable output resolution
      Standby mode

    Diagrams

    AD9287 Diagram
    Functional Block Diagram for AD9287

    Specifications

    Resolution (Bits) 8bit
    T-Put Rate 100MSPS
    # Chan 4
    Supply V Multi(+1.8Anlg, +1.8Dig)
    Pwr Diss (max) 562mW
    Interface LVDS,Ser
    Ain Range 2 V p-p
    SNR (dB) 49.2dB
    Pkg Type CSP

    Explore Other Products

    AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

    AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC

    AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators

    AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9287 8 100MSPS 4 562mW
    AD9288-100 8 100MSPS 2 189mW
    AD9283-100 8 100MSPS 1 120mW
    AD9289 8 65MSPS 4 550mW
    AD7825 8 2MSPS 4 36mW
    AD7904 8 1MSPS 4 13.5mW
    AD7999 8 140KSPS 4 4.7mW
    AD9216-105 10 105MSPS 2 330mW
    AD9215-105 10 105MSPS 1 145mW
    AD9211-200 10 200MSPS 1 356mW
    AD9211-300 10 300MSPS 1 468mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices