AD8666: 16 V, 4 MHz Rail-to-Rail Output Amplifier 8-Lead
The AD866x family are single supply, rail-to-rail output amplifiers with low noise performance featuring an extended operating range with supply voltages up to 16 V. They also feature low input bias ...More
AD8666: 16 V, 4 MHz Rail-to-Rail Output Amplifier 8-Lead
Product Description
The AD866x family are single supply, rail-to-rail output amplifiers with low noise performance featuring an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise. For lower offset voltage, choose the AD8661/AD8662/AD8664 family.
The combination of low offsets, very low input bias currents, and wide supply range make these amplifiers useful in a wide variety of cost sensitive applications normally associated with much higher priced JFET amplifiers. Systems using high impedance sensors, such as photo diodes, benefit from the combination of low input bias current, low noise, and low offset and bandwidth. The wide operating voltage range matches high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, wide bandwidth, and the lack of popcorn noise found in many other low input bias current amplifiers.
The AD866x family is specified over the extended industrial temperature range (−40° to +125°C).
Applications
Quick Links
- Data Sheet Rev A, 11/2006, (pdf, 513 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Offset Voltage: 2.5 mV Max
- Low Input Bias Current: 1 pA Max
- Single-supply Operation: 5 V to 16 V
- Dual-supply Operation: ±2.5 V to ±8 V
- Low Noise: 8 nV/√Hz @ 10 kHz
- Wide Bandwidth: 4 MHz
- Rail-to-rail Output
- Unity Gain Stable
- Lead-free Packaging
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration for AD8666
16 V, 4 MHz Rail-to-Rail Output Amplifier 8-Lead
Pin Configuration for AD8666
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input, Crossover Distortion Amplifier
ADA4505-2 - 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8666 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 2 | -40 to +125 |
| AD8692 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8616 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 2 | -40 to +125 |
| AD8665 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 1 | -40 to +125 |
| AD8668 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 4 | -40 to +125 |
| OP284 | 4.25MHz | 4V/µs | 175µV | 80nA | 3.9nV/rtHz | 2 | -40 to +125 |
| AD8602 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 2 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8691 | 10MHz | 5V/µs | 400µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8694 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 4 | -40 to +125 |
AD8666 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8666ARMZ-R2 | Prodn | 8 ld MSOP | 8 | Ind | $1.15 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8666ARMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $0.79 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8666ARZ | Prodn | 8 ld SOIC | 8 | Ind | $0.79 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8666ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $0.79 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8666ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $0.79 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close