AD8663:  Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier

The AD866x are rail-to-rail output amplifiers that use the Analog Devices, Inc., patented DigiTrim® trimming technique to achieve low offset voltage. The AD866x feature an extended operating range ...More

AD8663:  Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier

Product Description

The AD866x are rail-to-rail output amplifiers that use the Analog Devices, Inc., patented DigiTrim® trimming technique to achieve low offset voltage. The AD866x feature an extended operating range with supply voltages up to 16 V. They also feature low input bias current, low input offset voltage, and low current noise.

The combination of low offset, very low input bias current, and a wide supply range makes these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth.

The ability to operate the device for single (5 V to 16 V) or dual supplies (±2.5 V to ±8 V) supports many applications. The rail-to-rail outputs provide increased dynamic range to drive low frequency data converters. The low bias current drift is well suited for precision I-to-V converters. The combination of precision offset, offset drift, and low noise also make the op amps ideal for gain, dc offset adjust, and active filter in both instrumentation and medical applications. These low power op amps can be used in IR thermometers, pH and ORP instruments, pressure transducer front ends, and other sensor signal conditioning circuits that are used in remote or wireless applications.

The AD8663/AD8667/AD8669 are specified over the extended industrial temperature range of −40°C to +125°C. The single AD8663 is available in a narrow 8-lead SOIC package and a very thin, 8-lead LFCSP. The dual AD8667 is available in a narrow 8-lead SOIC package and an 8-lead MSOP. The quad AD8669 is available in a 14-lead SOIC package.

Applications

  • Sensor front ends
  • Transimpedance amps
  • Electrometer applications
  • Photodiode amplification
  • Low power ADC drivers
  • Medical diagnostic instruments
  • pH and ORP meters and probes
  • DAC or REF buffers
  • Data Sheet, Rev. B, 1/08

    Features

    • Low offset voltage: 175 μV maximum @ VSY = 5 V
    • Low supply current: 275 μA maximum per amplifier
    • Single-supply operation: 5 V to 16 V
    • Low noise: 23 nV/√Hz
    • Low input bias current: 300 fA
    • Unity-gain stable
    • Small packages available
      3 mm × 3 mm, 8-lead LFCSP
      8-lead MSOP
    • Other packages
      8-lead SOIC
      14-lead SOIC
      14-lead TSSOP

    Verified Circuits Using This Part

    Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.

    Circuit Diagram

    Diagrams

    AD8663 Diagram
    Pin Configuration Diagram for AD8663

    Specifications

    -3dB Bandwidth 540kHz
    Slew Rate 0.3V/µs
    Vos 30µV
    Ib 300fA
    Input Noise (nV/rtHz) 21nV/rtHz
    Vcc-Vee Supply (V) 5 to 16
    Iq per Amplifier (max) 285µA
    # OpAmps per Pkg 1
    Operating Temp Range -40 to +125
    Packages CSP,SOIC

    Explore Other Products

    ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

    ADA4505-2 - Dual 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

    ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

    AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

    Subscribe to New Products Feed
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8663 540KHz 300mV/µs 30µV 300fA 21nV/rtHz 1 -40 to +125
    AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
    AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
    AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125