AD7713

PRODUCTION

CMOS, Low Power 24-Bit Sigma-Delta, Signal Conditioning ADC with Matched RTD Current Sources

Viewing:

Overview

  • Charge Balancing ADC
    24 Bits No Missing Codes
    ±0.0015% Nonlinearity
  • Low-Pass Filter with Programmable Filter Cutoffs
  • Ability to Read/Write Calibration Coefficients
  • Bidirectional Microcontroller Serial Interface
  • 3-Channel Programmable Gain Front End
    Gains from 1 to 128
    2 Differential Inputs
    1 Single-Ended High Voltage Input
  • Single-Supply Operation
  • Low Power (3.5 mW typ) with Power-Down Mode (150 µW typ)
AD7713
CMOS, Low Power 24-Bit Sigma-Delta, Signal Conditioning ADC with Matched RTD Current Sources
AD7713 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed