AD7607

PRODUCTION

8-Channel DAS with 14-Bit, Bipolar, Simultaneous Sampling ADC

Viewing:

Overview

  • 8 simultaneously sampled inputs
  • True bipolar analog input ranges: ±10 V, ±5 V
  • Single 5 V analog supply and 2.3 V to 5.25 V VDRIVE
  • Fully integrated data acquisition solution
    • Analog input clamp protection
    • Input buffer with 1 MΩ analog input impedance
    • Second-order antialiasing analog filter
    • On-chip accurate reference and reference buffer
    • 14-bit ADC with 200 kSPS on all channels
  • Flexible parallel/serial interface
    • SPI/QSPI/MICROWIRE/DSP compatible
  • Pin-compatible solutions from 14 bits to 18 bits
  • Performance
    • 7 kV ESD rating on analog input channels
    • Fast throughput rate: 200 kSPS for all channels
    • 85.5 dB SNR at 50 kSPS
    • INL ±0.25 LSB, DNL ±0.25 LSB
    • Low power: 100 mW at 200 kSPS
    • Standby mode: 25 mW typical
  • 64-lead LQFP package
AD7607
8-Channel DAS with 14-Bit, Bipolar, Simultaneous Sampling ADC
AD7607 Functional Block Diagram AD7607 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM1402 PRODUCTION Quad-Channel Digital Isolator (2/2 Channel Directionality)
Switching Regulators & Controllers 1
ADUM5000 PRODUCTION Isolated DC/DC Converter
Voltage References 2
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7607

AD7607 Evaluation Board

Product Details

The EVAL-AD7607SDZ is a fully featured evaluation Kit for the AD7607. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7607
AD7607 Evaluation Board

Reference Designs

Figure 1. Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System (Simplified Schematic: All Connections and Decoupling Not Shown)
CN0175 Circuits from the lab

A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching

Features and Benefits

  • Multichannel simultaneous sampling data acquisition system
  • 14 bit SAR ADC with >80 dB dynamic range
  • Integrated protection, amplifiers, and filtering
CN0175
A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching
Figure 1. Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System (Simplified Schematic: All Connections and Decoupling Not Shown)

Latest Discussions

Recently Viewed