ADUC812

PRODUCTION

MicroConverter®, Multichannel 12-Bit ADC with Embedded Flash MCU

Viewing:

Overview

  • Analog I/O
    • 8-Channel, High Accuracy 12-Bit ADC
    • On-Chip, 100 ppm/°C Voltage Reference
    • High Speed 200 kSPS
    • DMA Controller for High Speed ADC-to-RAM Capture
    • 2 12-Bit Voltage Output DACs
    • On-Chip Temperature Sensor Function
  • Memory
    • 8K Bytes On-Chip Flash/EE Program Memory
    • 640 Bytes On-Chip Flash/EE Data Memory
    • 256 Bytes On-Chip Data RAM
    • 16M Bytes External Data Address Space
    • 64K Bytes External Program Address Space
  • 8051 Compatible Core
    • 12 MHz Nominal Operation (16 MHz Max)
    • 3 16-Bit Timer/Counters
    • High Current Drive Capability—Port 3
    • 9 Interrupt Sources, 2 Priority Levels
  • Power
    • Specified for 3 V and 5 V Operation
    • Normal, Idle, and Power-Down Modes
  • On-Chip Peripherals
    • UART and SPI® Serial I/O
    • 2-Wire (400 kHz I2C® Compatible) Serial I/O
    • Watchdog Timer
  • Power Supply Monitor
 
ADUC812
MicroConverter®, Multichannel 12-Bit ADC with Embedded Flash MCU
ADuC812 Functional Block Diagram ADuC812 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 15

Technical Articles 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADUC812

ADuC812 QuickStart Development System

Product Details

Development System for evaluation of the ADuC812, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment. 

EVAL-ADUC812
ADuC812 QuickStart Development System

Latest Discussions

Recently Viewed