AD8344

RECOMMENDED FOR NEW DESIGNS

Active Receive Mixer 400 MHz to 1.2 GHz

Viewing:

Overview

  • Broadband RF port: 400 MHz to 1.2 GHz
  • Conversion gain: 4.5 dB
  • Noise figure: 10.5 dB
  • Input IP3: 24 dBm
  • Input P1dB: 8.5 dBm
  • LO drive: 0 dBm
  • External control of mixer bias for low power operation
  • Single-ended, 50 Ω RF and LO input ports
  • Single-supply operation: 5 V @ 84 mA
  • Power-down mode
  • Exposed paddle LFCSP: 3 mm × 3 mm
AD8344
Active Receive Mixer 400 MHz to 1.2 GHz
AD8344 Functional Block Diagram AD8344 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
Phase-Locked Loop (PLL) Synthesizers 3
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
RF Amplifiers 2
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
Variable Gain Amplifiers (VGA) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8344

AD8344 Evaluation Board

Product Details

AD8344-EVAL is a fully populated, 4-layer, FR4-based evaluation board. It requires a 5 V/100 mA power supply for normal operation. The 5 V power supply should be connected to the clip leads VPOS and COMMON. RF INPUT and LO INPUT ports take RF and LO input signals via edge-mounted SMA connectors. The IF port, labeled IF_OUT+, is configured for single-ended signaling via a balun transformer.

EVAL-AD8344
AD8344 Evaluation Board

Latest Discussions

Recently Viewed