Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD1582

PRODUCTION

2.5V Micropower, Precisions Series Mode Voltage References

Viewing:

Overview

  • Series reference (2.5 V, 3 V, 4.096 V, 5 V)
  • Low quiescent current: 70 µA maximum
  • Current output capability: ±5 mA
  • Wide supply range: VIN = VOUT + 200 mV to 12 V
  • Wideband noise (10 Hz to 10 kHz): 50 µV rms
  • Specified temperature range: −40°C to +125°C
  • Compact, surface-mount SOT-23 package
  • Qualified for automotive applications
AD1582
2.5V Micropower, Precisions Series Mode Voltage References
AD1582-1583-1584-1585 Pin Configuration