SSM2375

PRODUCTION

Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

Viewing:

Part Details

  • Filterless Class-D amplifier with spread-spectrum Σ-Δ modulation
  • 3 W into 3 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with <1% total harmonic distortion (THD + N)
  • 93% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • >100 dB signal-to-noise ratio (SNR)
  • High PSSR at 217 Hz: 80 dB
  • Flexible gain adjustment pin: 0 dB to 12 dB in 3 dB steps
  • Fixed input impedance: 80 kΩ
  • User-selectable ultralow EMI emissions mode
  • Single-supply operation from 2.5 V to 5.5 V
  • 20 nA shutdown current
  • Short-circuit and thermal protection with autorecovery
  • Available in 9-ball, 1.5 mm × 1.5 mm WLCSP
  • Pop-and-click suppression
SSM2375
Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-SSM2375

SSM2375 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2375
SSM2375 Evaluation Board

Reference Designs

Audio Volume Control
CN0226 Circuits from the lab

Portable Audio Amplifier with Volume Control

Features and Benefits

  • Portable Audio Volume Control
  • 3W Class-D Output Driver
  • 64 Levels, Push-Button Control
CN0226
Portable Audio Amplifier with Volume Control
Audio Volume Control
Photo of EVAL-CN0226-EB1Z

Latest Discussions

Recently Viewed