Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

REF01

NOT RECOMMENDED FOR NEW DESIGNS

+10V Precision Voltage Reference

Viewing:

Overview

  • High output accuracy: 10.0 V Output, ±0.3% maximum
  • Adjustable output: ±3% minimum
  • Excellent temperature stability: 8.5 ppm/°C maximum
  • High supply voltage range: up to 36 V maximum
  • Low supply current: 1.4 mA maximum
  • High load-driving capability: 10 mA maximum
  • Temperature output function
  • Low Noise: 30 µVP-P typical
REF01
+10V Precision Voltage Reference
REF01 Pin Configurations REF01 Pin Configurations
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADR01 PRODUCTION Ultracompact, Precision 10.0 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed