OP481

PRODUCTION

Ultralow Power, Rail-to-Rail Output Operational Amplifier (Quad)

Viewing:

Overview

  • Low supply current: 4 μA/amplifier maximum
  • Single-supply operation: 2.7 V to 12 V
  • Wide input voltage range
  • Rail-to-rail output swing
  • Low offset voltage: 1.5 mV
  • No phase reversal

The OP281 and OP481 are dual and quad ultralow power single-supply amplifiers featuring rail-to-rail outputs. Each operates from supplies as low as 2.0 V and is specified at +3 V and +5 V single supplies as well as ±5 V dual supplies.

Fabricated on Analog Devices’ CBCMOS process, the OP281/OP481 feature a precision bipolar input and an output that swings to within millivolts of the supplies, continuing to sink or source current up to a voltage equal to the supply voltage.

Applications for these amplifiers include safety monitoring, portable equipment, battery and power supply control, and signal conditioning and interfacing for transducers in very low power systems.

The output’s ability to swing rail-to-rail and not increase supply current when the output is driven to a supply voltage enables the OP281/OP481 to be used as comparators in very low power systems. This is enhanced by their fast saturation recovery time. Propagation delays are 250 μs.

The OP281/OP481 are specified over the extended industrial temperature range (−40°C to +85°C). The OP281 dual amplifier is available in 8-lead SOIC surface-mount and TSSOP packages. The OP481 quad amplifier is available in narrow 14-lead SOIC and TSSOP packages.

Applications

  • Comparator
  • Battery-powered instrumentation
  • Safety monitoring
  • Remote sensors
  • Low voltage strain gage amplifiers

OP481
Ultralow Power, Rail-to-Rail Output Operational Amplifier (Quad)
OP481-pcl
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
EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed