OP279

PRODUCTION

Rail-to-Rail High Output Current Operational Amplifier

Viewing:

Part Details

  • Rail-to-Rail Inputs and Outputs
  • High Output Current: ±60 mA
  • Single Supply: 5 V to 12 V
  • Wide Bandwidth: 5 MHz
  • High Slew Rate: 3 V/±s
  • Low Distortion: 0.01%
  • Unity-Gain Stable
  • No Phase Reversal
  • Short-Circuit Protected
  • Drives Capacitive Loads: 10 nF
OP279
Rail-to-Rail High Output Current Operational Amplifier
OP279-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

Recently Viewed