OP207S

PRODUCTION

Aerospace Dual Ultra-Low VOS Matched Op Amp

Viewing:

Overview

  • Low VOS: 100µV Max
  • Offset Voltage Match: 90µV Max
  • Common-Mode Rejection Match: 103dB Min
  • Low Noise: 0.6µVp-p Max
  • Low Bias Current 3.0nA Max
  • High Channel Separation: 126dB Min
OP207S
Aerospace Dual Ultra-Low VOS Matched Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP207S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed