MAT02S

PRODUCTION

Aerospace Low Noise, Matched Dual NPN Transistor

Viewing:

Overview

  • Low Offset Voltage: 50µV max
  • Low Offset Voltage Drift
  • High Gain (hFE):
    500 min at IC = 1 mA
    300 min at IC = 1 µA
  • Low Noise Voltage at 100 Hz,
    1 mA:1.0 nV/√Hz max
  • Excellent Log Conformance:
  • rBE about = 0.3 Ohms
  • Improved Direct Replacement for LM194
MAT02S
Aerospace Low Noise, Matched Dual NPN Transistor
MAT02S Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAT02S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed