LTM4630

RECOMMENDED FOR NEW DESIGNS

Dual 18A or Single 36A DC/DC μModule (Power Module) Regulator

Viewing:

Overview

  • Dual 18A or Single 36A Output
  • Wide Input Voltage Range: 4.5V to 15V
  • Output Voltage Range: 0.6V to 1.8V
  • ±1.5% Maximum Total DC Output Error Over Line, Load and Temperature
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Adjustable Switching Frequency
  • Overcurrent Foldback Protection
  • Multiphase Parallel Current Sharing with Multiple LTM4630s Up to 144A

  • Frequency Synchronization
  • Internal Temperature Monitor
  • Pin Compatible with the LTM4620 and LTM4620A (Dual 13A, Single 26A) and LTM4628 (Dual 8A, Single 16A)
  • Selectable Burst Mode® Operation
  • Soft-Start/Voltage Tracking
  • Output Overvoltage Protection
  • 16mm × 16mm × 4.41mm LGA and 16mm × 16mm × 5.01mm BGA Packages

The LTM4630 is a dual 18A or single 36A output switching mode step-down DC/DC μModule® (power module) regulator. Included in the package are the switching controllers, power FETs, inductors, and all supporting components. Operating from an input voltage range of 4.5V to 15V, the LTM4630 supports two outputs each with an output voltage range of 0.6V to 1.8V, each set by a single external resistor. Its high efficiency design delivers up to 18A continuous current for each output. Only a few input and output capacitors are needed. The LTM4630 is pin compatible with the LTM4620 and LTM4620A (dual 13A, single 26A) and the LTM4628 (dual 8A, single 16A).

The device supports frequency synchronization, multiphase operation, Burst Mode operation and output voltage tracking for supply rail sequencing and has an onboard temperature diode for device temperature monitoring. High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability.

Fault protection features include overvoltage and overcurrent protection. The LTM4630 is offered in 16mm × 16mm × 4.41mm LGA and 16mm × 16mm × 5.01mm BGA packages. The LTM4630 is ROHS compliant.

 


Features Vout
LTM4630
0.6V to 1.8V
LTM4630-1 0.8% DC and 3% Transient Accuracy 0.6V to 1.8V
LTM4630A Higher Light Load Efficiency 0.6V to 5.3V


Applications

  • Telecom and Networking Equipment
  • Storage and ATCA Cards
  • Industrial Equipment

LTM4630
Dual 18A or Single 36A DC/DC μModule (Power Module) Regulator
36A, 1.2V Output DC/DC μModule Regulator 1.2VOUT Efficiency vs IOUT Product Package 1 Product Package 2
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
Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Switching Regulators & Controllers 4
LTM4676 Obsolete Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management
LTM4649 RECOMMENDED FOR NEW DESIGNS 10A Step-Down DC/DC μModule (Power Module) Regulator
LTM4633 RECOMMENDED FOR NEW DESIGNS Triple 10A Step-Down DC/DC μModule (Power Module) Regulator
LTM4650 RECOMMENDED FOR NEW DESIGNS Dual 25A or Single 50A DC/DC μModule Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2007A-A

LTM4630 Demo Board | 70A Polyphase Step-Down (2x LTM4630), 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 70A

Product Details

Demonstration Circuit 2007A-A features a PolyPhase® design using the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. The DC2007A-A can deliver a nominal 70A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630 on the DC2007A-A always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin.


 


eval board
DC1892A

LTM4630 Demo Board | Dual Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1 = 1.5V @ 18A, VOUT2 = 1.0V @ 18A

Product Details

Demonstration circuit 1892A features the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down power module regulator. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC1892A can deliver up to 18A maximum in each channel. As explained in the LTM4630 data sheet, output current derating is necessary for certain VIN, VOUT and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise-sensitive applications or Burst Mode® operation in less noise-sensitive applications.

eval board
DC2007A-C

LTM4630 Demo Board | 140A Polyphase Step-Down (4x LTM4630), 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 140A

Product Details

Demonstration circuit 2007A-C features a PolyPhase® design using the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. The DC2007A-C can deliver a nominal 140A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630 on the DC2007A-C always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin.


 


eval board
DC2081A-A

LTM4630EV Demo Board | Step-Down μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 1V @ 36A

Product Details

Demonstration circuit 2081A-A features the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down μModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2081A-A is configured as dual-phase, single-output, which can deliver up to 36A maximum. The board designs with minimum components to demonstrate this high efficiency, high density μModule. As explained in the data sheet, output current de-rating is necessary for certain VIN, VOUT, and thermal conditions.

eval board
DC2106B-B

LTM4676AEY/LTM4630EV Demo Board | PMBus Buck µModule (LTM4676A) + LTM4630 (x3), 4.5V ≤ VIN ≤ 16V, VOUT = 0.5V to 1.8V @ 130A

Product Details

Demonstration circuit 2106B-B is a high efficiency, high density, paralleled, multi-chip μModule regulator solution with a 4.5V to 16V input range and 130A  of output current. The output voltage (1V default value) is adjustable from 0.5V to 1.8V. The demo board has 1× LTM4676A acting as the master controller, and 3× LTM4630 μModule slave controllers. All devices having their outputs paralleled to provide 130A of current. Please see the LTM4676A and LTM4630 data sheets for more detailed information.

eval board
DC2007A-B

LTM4630 Demo Board | 105A Polyphase Step-Down (3x LTM4630), 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 105A

Product Details

Demonstration circuit 2007A-B features a PolyPhase® design using the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. The DC2007A-B can deliver a nominal 105A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630 on DC2007A-B always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal.

DC2007A-A
LTM4630 Demo Board | 70A Polyphase Step-Down (2x LTM4630), 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 70A
DC2007A
DC1892A
LTM4630 Demo Board | Dual Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1 = 1.5V @ 18A, VOUT2 = 1.0V @ 18A
DC1892A - Schematic
DC2007A-C
LTM4630 Demo Board | 140A Polyphase Step-Down (4x LTM4630), 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 140A
DC2007A
DC2081A-A
LTM4630EV Demo Board | Step-Down μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 1V @ 36A
DC2081A-A - Schematic
DC2106B-B
LTM4676AEY/LTM4630EV Demo Board | PMBus Buck µModule (LTM4676A) + LTM4630 (x3), 4.5V ≤ VIN ≤ 16V, VOUT = 0.5V to 1.8V @ 130A
DC2106B-B - Schematic
DC2007A-B
LTM4630 Demo Board | 105A Polyphase Step-Down (3x LTM4630), 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 105A
DC2007A

Latest Discussions

Recently Viewed