LTC7840

RECOMMENDED FOR NEW DESIGNS

2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode

Viewing:

Part Details

  • Wide VIN Range: 5.5V to 60V
  • Configurable for Dual Phase Single/Dual Output Operation
  • Peak Current Mode Control with Smooth Quadratic Slope Compensation and Dynamic Slope Recovery
  • Adjustable Max Duty Cycle
  • Adjustable Min On-Time
  • Hiccup Mode for Overcurrent Protection
  • Adjustable Current Sense Limit
  • Output Overvoltage Protection
  • Programmable and Phase-Lockable Operating Frequency (from 50kHz to 425kHz)
  • Adjustable Soft-Start Current Ramping
  • ±1% Internal Voltage Reference
  • Internal 10V LDO Regulator for Gate Driver
  • Two RUN Pins and Dual Power Good Monitors
  • Flexible Topology for Boost, SEPIC and Flyback
LTC7840
2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode
LTC7840 Pin Configuration LTC7840 Pin Configuration LTC7840 Application Circuit LTC7840 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7840
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2744A

LTC7840EFE#PBF Demo Board | 9V ≤ VIN ≤ 36V, VOUT = 240V @ 0.7A

Product Details

Demonstration circuit DC2744 is a two stage DC/DC boost converter featuring the LTC7840, a constant frequency current mode boost controller. The DC2744A operates over a 9V to 36V input voltage range. The first stage boost generates VOUT1 at 48V. The second stage boost takes this 48V input and provides a 240V output with 0.7A of load current. The 150kHz constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over a wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.

The DC2744 has small circuit footprint. It is a high performance cost effective solution for applications that require high step-up voltage ratios and high output power.

DC2744A
LTC7840EFE#PBF Demo Board | 9V ≤ VIN ≤ 36V, VOUT = 240V @ 0.7A
DC2744A Evaluation Board DC2744A Evaluation Board - Top View DC2744A Evaluation Board - Bottom View DC2744A_UG-1389 Image

Latest Discussions

Recently Viewed