LTC7840
RECOMMENDED FOR NEW DESIGNS2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode
- Part Models
- 12
- 1ku List Price
- Starting From $4.78
Overview
- Wide VIN Range: 5.5V to 60V
- Configurable for Dual Phase Single/Dual Output Operation
- Peak Current Mode Control with Smooth Quadratic Slope Compensation and Dynamic Slope Recovery
- Adjustable Max Duty Cycle
- Adjustable Min On-Time
- Hiccup Mode for Overcurrent Protection
- Adjustable Current Sense Limit
- Output Overvoltage Protection
- Programmable and Phase-Lockable Operating Frequency (from 50kHz to 425kHz)
- Adjustable Soft-Start Current Ramping
- ±1% Internal Voltage Reference
- Internal 10V LDO Regulator for Gate Driver
- Two RUN Pins and Dual Power Good Monitors
- Flexible Topology for Boost, SEPIC and Flyback
The LTC®7840 is a dual phase dual output, constant frequency current mode, nonsynchronous boost controller that drives N-channel power MOSFETs. The nonsynchronous topology makes the output voltage dependent on the choice of external components.
A wide 5.5V to 60V input supply range can accommodate high input voltage surges. The LTC7840 can be configured as a dual phase single output or dual output controller. It can be also configured for the SEPIC and flyback topologies. The switching frequency is programmed by the voltage on the FREQ pin or synchronized to an external clock. The LTC7840 features a precise 1.2V internal reference. It has two RUN pins and two power good output indicators.
The LTC7840 has an internal 10V LDO with undervoltage lockout protection for its on-chip gate driver. The maximum duty cycle and blanking time can be programmed by the voltage on DMAX and BLANK pins, respectively. The hiccup mode protects the system in the event of faults.
The LTC7840 is available in a 28-lead thermally enhanced TSSOP package (FE28) or a 28-lead QFN package (UFD28).
Applications
- Automotive System, Telecom System and Industrial Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7840EFE#PBF | 28-Lead TSSOP w/ EP | ||
| LTC7840EFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LTC7840EUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7840EUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7840HFE#PBF | 28-Lead TSSOP w/ EP | ||
| LTC7840HFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LTC7840HUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7840HUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7840IFE#PBF | 28-Lead TSSOP w/ EP | ||
| LTC7840IFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LTC7840IUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC7840IUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LTC7840EFE#PBF | PRODUCTION | |
| LTC7840EFE#TRPBF | PRODUCTION | |
| LTC7840HFE#PBF | PRODUCTION | |
| LTC7840HFE#TRPBF | PRODUCTION | |
| LTC7840IFE#PBF | PRODUCTION | |
| LTC7840IFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC7840EFE#PBF | PRODUCTION | |
| LTC7840EFE#TRPBF | PRODUCTION | |
| LTC7840HFE#PBF | PRODUCTION | |
| LTC7840HFE#TRPBF | PRODUCTION | |
| LTC7840IFE#PBF | PRODUCTION | |
| LTC7840IFE#TRPBF | PRODUCTION | |
|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC7840EUFD#PBF | PRODUCTION | |
| LTC7840EUFD#TRPBF | PRODUCTION | |
| LTC7840HUFD#PBF | PRODUCTION | |
| LTC7840HUFD#TRPBF | PRODUCTION | |
| LTC7840IUFD#PBF | PRODUCTION | |
| LTC7840IUFD#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC7840
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.