LTC6433-15

RECOMMENDED FOR NEW DESIGNS

Low Frequency to 1.4GHz 50Ω Gain Block IF Amplifier

Viewing:

Overview

  • Low Frequency to 1.4GHz Bandwidth
  • 100kHz to 1GHz Flat Gain from a Single Demo Circuit
  • Low Frequency Cutoff Is User Defined
  • 15.9dB Power Gain
  • 52dBm OIP3 at 1MHz
  • 47dBm OIP3 at 150MHz
  • NF = 3.22dB at 150MHz
  • 1nV/√Hz Total Input Noise Density at 150MHz
  • S11 < –10dB Up to 1.2GHz
  • S22 < –10dB Up to 1.0GHz
  • >2VP-P Linear Output Swing
  • P1dB =19.2dBm
  • DC Power = 475mW
  • 50Ω Single-Ended Operation
  • Insensitive to VCC Variation
  • A-Grade 100% OIP3 Tested at 150MHz
  • Input/Output Internally Matched to 50Ω
  • Single 5V Supply
  • Unconditionally Stable
LTC6433-15
Low Frequency to 1.4GHz 50Ω Gain Block IF Amplifier
Single-Ended IF Amplifier OIP3 and Gain vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2107 PRODUCTION 16-Bit, 210Msps High Performance ADC
RF Mixers 1
LTC5548 PRODUCTION 2GHz to 14GHz Microwave Mixer with Wideband DC–6GHz IF
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
DC2168A

LTC6433-15 Demo Board | Low Frequency to 1.4GHz, 15dB Gain Block IF Amplifier

Product Details

Demonstration circuit 2168A features the LTC6433-15 50Ω gain block amplifier. The LTC6433-15 has a power gain of 15.9dB and it is part of the LTC6431-YY amplifier series.

DC2168A
LTC6433-15 Demo Board | Low Frequency to 1.4GHz, 15dB Gain Block IF Amplifier
DC2168 Demo Board DC2168 Demo Board DC2168 Demo Board DC2168 Demo Board DC2168A - Schematic

Latest Discussions

No discussions on LTC6433-15 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed