Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6416

LAST TIME BUY

2GHz Low Noise Differential 16-Bit ADC Buffer

Viewing:

Overview

  • 2GHz –3dB Small Signal Bandwidth
  • 300MHz ±0.1dB Bandwidth
  • 1.8nV/√Hz Output Noise
  • 46.25dBm Equivalent OIP3 at 140MHz
  • 40.25dBm Equivalent OIP3 Up to 300MHz
  • –81dBc/–72dBc HD2/HD3 at 140MHz, 2VP-P Out
  • –84.5dBc IM3 at 140MHz, 2VP-P Out Composite
  • –72.5dBc IM3 at 300MHz, 2VP-P Out Composite
  • –74dBc/–67.5dBc HD2/HD3 at 300MHz, 2VP-P Out
  • Programmable High Speed, Fast Recovery Output Clamping
  • DC-Coupled Signal Path
  • Operates on Single 2.7V to 3.9V Supply
  • Low Power: 150mW on 3.6V
  • 2mm × 3mm 10-Pin DFN Package

The LTC6416 is a differential unity gain buffer designed to drive 16-bit ADCs with extremely low output noise and excellent linearity beyond 300MHz. Differential input impedance is 12kΩ, allowing 1:4 and 1:8 transformers to be used at the input to achieve additional system gain.

With no external biasing or gain setting components and a flow-through pinout, the LTC6416 is very easy to use. It can be DC-coupled and has a common mode output offset of –40mV. If the input signals are AC-coupled, the LTC6416 input pins are internally biased to provide an output common mode voltage that is set by the voltage on the VCM pin.

In addition the LTC6416 has high speed, fast recovery clamping circuitry to limit output signal swing. Both the high and low clamp voltages are internally biased to allow maximum output swing but are also user programmable via the CLLO and CLHI pins.

Supply current is nominally 42mA and the LTC6416 operates on supply voltages ranging from 2.7V to 3.9V.

The LTC6416 is packaged in a 10-lead 3mm × 2mm DFN package. Pinout is optimized for placement directly adjacent to Linear’s high speed 12-, 14- and 16-bit ADCs.

Applications

  • Differential ADC Driver
  • IF Sampling Receivers
  • Impedance Transformer
  • SAW Filter Interface
  • CCD Buffer

LTC6416
2GHz Low Noise Differential 16-Bit ADC Buffer
LTC6416 Driving LTC2208 ADC – 140MHz IF LTC6416 Driving LTC2208 ADC  with 1:8 Transformer fIN =140MHz, fS = 130MHz, –1dBFS, PGA = 1 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6416

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1257B

LTC6416 + LTC2208 Combo board (Requires DC890 & LVDS_XFMR)

Product Details

DC1257B: Demo Board for the LTC6416 2GHz Low Noise Differential 16-Bit ADC Buffer


 


eval board
DC1287A

LTC6416 Demo Circuit (2GHz Low Noise Differential 16-Bit ADC Buffer)

Product Details

DC1287A: Demo Board for LTC6416 2GHz Low Noise Differential 16-Bit ADC Buffer

DC1257B
LTC6416 + LTC2208 Combo board (Requires DC890 & LVDS_XFMR)
DC1257B - Schematic
DC1287A
LTC6416 Demo Circuit (2GHz Low Noise Differential 16-Bit ADC Buffer)
DC1287A - Schematic

Latest Discussions

No discussions on LTC6416 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed