Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6412

LAST TIME BUY

800MHz, 31dB Range Analog-Controlled VGA

Viewing:

Part Details

  • 800MHz –3dB Small-Signal Bandwidth
  • Continuously-Adjustable Gain Control
  • –14dB to +17dB Linear-in-dB Gain Range
  • 35dBm OIP3 at 240MHz Across All Gain Settings
  • (IIP3 – NF) = +8dBm at 240MHz Across All Gains
  • 10dB Noise Figure at Maximum Gain
  • 2.7nV/√Hz Input Referred Noise
  • Differential Inputs and Outputs
  • 50Ω Input Impedance Across all Gains
  • Single Supply Operation from 3V to 3.6V
  • 110mA Supply Current
  • 4mm × 4mm × 0.75mm 24-Pin QFN Package
LTC6412
800MHz, 31dB Range Analog-Controlled VGA
3.3V Fully Differential 240MHz IF Receiver Chain with 31dB Gain Control VGA Gain vs Frequency  Over Gain Control Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9013 LAST TIME BUY 300MHz Wideband Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1464A

LTC6412 | 800 MHz, 31dB Range Analog-Controlled VGA

Product Details

DC1464A: Demo Board for the LTC6412 800MHz, 31dB Range Analog-Controlled VGA.

eval board
DC1600A

LTC6412, LTC2261-14 | 10MHz to 800MHz, 31dB Range Analog Controlled VGA

Product Details

DC1600A: Demo Board for the LTC6412 800MHz, 31dB Range Analog-Controlled VGA.

DC1464A
LTC6412 | 800 MHz, 31dB Range Analog-Controlled VGA
DC1464A - Schematic
DC1600A
LTC6412, LTC2261-14 | 10MHz to 800MHz, 31dB Range Analog Controlled VGA
DC1600A - Schematic

Latest Discussions

No discussions on LTC6412 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed