Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6404

LAST TIME BUY

600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver

Viewing:

Overview

  • Fully Differential Input and Output
  • Low Noise: 1.5nV/√Hz RTI
  • Very Low Distortion:
    • LTC6404-1 (2VP-P , 10MHz): –91dBc
    • LTC6404-2 (2VP-P , 10MHz): –96dBc
    • LTC6404-4 (2VP-P , 10MHz): –101dBc
  • Closed-Loop –3dB Bandwidth: 600MHz
  • Slew Rate: 1200V/μs (LTC6404-4)
  • Adjustable Output Common Mode Voltage
  • Rail-to-Rail Output Swing
  • Input Range Extends to Ground
  • Large Output Current: 85mA (Typ)
  • DC Voltage Offset < 2mV (Max)
  • Low Power Shutdown
  • Tiny 3mm × 3mm × 0.75mm 16-Pin QFN Package

The LTC6404 is a family of AC precision, very low noise, low distortion, fully differential input/output amplifiers optimized for 3V, single supply operation.

The LTC6404-1 is unity-gain stable. The LTC6404-2 is designed for closed-loop gains greater than or equal to 2V/V. The LTC6404-4 is designed for closed-loop gains greater than or equal to 4V/V. The LTC6404 closed-loop bandwidth extends from DC to 600MHz. In addition to the normal unfiltered outputs (OUT+ and OUT), the LTC6404 has a built-in 88.5MHz differential single-pole lowpass filter and an additional pair of filtered outputs (OUTF+, OUTF). An input referred voltage noise of 1.5nV/√Hz make the LTC6404 able to drive state-of-the-art 16-/18-bit ADCs while operating on the same supply voltage, saving system cost and power. The LTC6404 is characterized, and maintains its performance for supplies as low as 2.7V and can operate on supplies up to 5.25V. It draws only 27.3mA, and has a hardware shutdown feature which reduces cur- rent consumption to 250μA.

The LTC6404 family is available in a compact 3mm × 3mm 16-pin leadless QFN package and operates over a –40°C to 125°C temperature range.

Applications

  • Differential Input A/D Converter Driver
  • Single-Ended to Differential Conversion/Amplification
  • Common Mode Level Translation
  • Low Voltage, Low Noise, Signal Processing

LTC6404
600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
Single-Ended Input to Differential Output  with Common Mode Level Shifting LTC6404-4 Distortion vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6404-1
  • LTC6404-2
  • LTC6404-4

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1058A-C

Combo Demo Board for LTC2207 and LTC6404-2, Requires DC718

Product Details

DC1058A-C: Demo Board for LTC2207 16-Bit, 105Msps ADC and LTC6404 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver.

eval board
DC1147A-A

LTC6404-1 Demo Circuit

Product Details

DC1147A-A: Demo Board for the LTC6404 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver


 


eval board
DC1058A-D

Combo Demo Board for LTC2207 and LTC6404-4, Requires DC718

Product Details

DC1058A-D: Demo Board for the LTC2207 16-Bit, 105Msps ADC and LTC6404 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver.

eval board
DC1147A-C

LTC6404-4 Demo Circuit

Product Details

DC1147A-C: Demo Board for the LTC6404 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver


 


eval board
DC1058A-B

Combo Demo Board for LTC2207 and LTC6404-1, Requires DC718

Product Details

DC1058A-B: Demo Board for the LTC2207 16-Bit, 105Msps ADC and LTC6404 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver.

eval board
DC1147A-B

LTC6404-2 Demo Circuit

Product Details

DC1147A-B: Demo Board for the LTC6404 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver


 


eval board
DC2623A

LTC6404-1 + AD8002 ADC Driver Board | Low Distortion ADC Driver for LTC2387 Family, Input Frequencies >1MHz

Product Details

Demonstration circuit 2623A features the LTC6404-1 amplifier. The DC2623A includes two of these amplifiers and is designed to drive the inputs of the DC2290 demo board. The DC2290 features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LTC6404-1 make it an ideal candidate to drive the LTC2387 at frequencies above 1MHz.


Note: The DC2623A is configured to provide a voltage gain of 4 from either a single-ended source or a differential one.

DC1058A-C
Combo Demo Board for LTC2207 and LTC6404-2, Requires DC718
DC1058A-A - Schematic
DC1147A-A
LTC6404-1 Demo Circuit
DC1147A-A Demo Board DC1147A-A Demo Board DC1147A-A Demo Board DC1147A-A Demo Board DC1147A-A - Schematic
DC1058A-D
Combo Demo Board for LTC2207 and LTC6404-4, Requires DC718
DC1058A-A - Schematic
DC1147A-C
LTC6404-4 Demo Circuit
DC1147A-A - Schematic
DC1058A-B
Combo Demo Board for LTC2207 and LTC6404-1, Requires DC718
DC1058A-A - Schematic
DC1147A-B
LTC6404-2 Demo Circuit
DC1147A-A - Schematic
DC2623A
LTC6404-1 + AD8002 ADC Driver Board | Low Distortion ADC Driver for LTC2387 Family, Input Frequencies >1MHz
DC2623A - Demo Board Image

Latest Discussions

Recently Viewed