LTC6403-1

LAST TIME BUY

200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver

Viewing:

Overview

  • Very Low Distortion: (2VP-P, 3MHz): –95dBc
  • Fully Differential Input and Output
  • Low Noise: 2.8nV/√Hz Input-Referred
  • 200MHz Gain-Bandwidth Product
  • Built-In Clamp: Fast Overdrive Recovery
  • Slew Rate: 200V/μs
  • Adjustable Output Common Mode Voltage
  • Rail-to-Rail Output Swing
  • Input Range Extends to Ground
  • Large Output Current: 60mA (Typ)
  • DC Voltage Offset <1.5mV (Max)
  • 10.8mA Supply Current
  • 2.7V to 5.25V Supply Voltage Range
  • Low Power Shutdown
  • Tiny 3mm × 3mm × 0.75mm 16-Pin QFN Package
LTC6403-1
200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver
Single-Ended Input to Differential Output  With Common Mode Level Shifting Harmonic Distortion vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6403-1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1147A-E

LTC6403-1 Demo Circuit

Product Details

DC1147A-E: Demo Board for the LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver


 


eval board
DC1058A-F

Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718

Product Details

DC1058A-F: Demo Board for the LTC2203 16-Bit, 25Msps ADCs and LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver.

DC1147A-E
LTC6403-1 Demo Circuit
DC1147A-E Demo Board DC1147A-E Demo Board DC1147A-E Demo Board DC1147A-E Demo Board DC1147A-A - Schematic
DC1058A-F
Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718
DC1058A-A - Schematic

Latest Discussions

No discussions on LTC6403-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed