Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6403-1

LAST TIME BUY

200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver

Viewing:

Overview

  • Very Low Distortion: (2VP-P, 3MHz): –95dBc
  • Fully Differential Input and Output
  • Low Noise: 2.8nV/√Hz Input-Referred
  • 200MHz Gain-Bandwidth Product
  • Built-In Clamp: Fast Overdrive Recovery
  • Slew Rate: 200V/μs
  • Adjustable Output Common Mode Voltage
  • Rail-to-Rail Output Swing
  • Input Range Extends to Ground
  • Large Output Current: 60mA (Typ)
  • DC Voltage Offset <1.5mV (Max)
  • 10.8mA Supply Current
  • 2.7V to 5.25V Supply Voltage Range
  • Low Power Shutdown
  • Tiny 3mm × 3mm × 0.75mm 16-Pin QFN Package

The LTC6403-1 is a precision, very low noise, low distortion, fully differential input/output amplifier optimized for 3V to 5V, single supply operation. The LTC6403-1 is unity gain stable. The LTC6403-1 closed-loop bandwidth extends from DC to 200MHz. In addition to the normal unfiltered outputs (+OUT and –OUT), the LTC6403-1 has a built-in 44.2MHz differential single-pole lowpass filter and an additional pair of filtered outputs (+OUTF, and –OUTF). An input referred voltage noise of 2.8nV/√Hz enables the LTC6403-1 to drive state-of-the-art 14- to 18-bit ADCs while operating on the same supply voltage, saving system cost and power. The LTC6403-1 maintains its performance for supplies as low as 2.7V. It draws only 10.8mA, and has a hardware shutdown feature which reduces current consumption to 170μA.

The LTC6403-1 is available in a compact 3mm × 3mm 16-pin leadless QFN package and operates over a –40°C to 125°C temperature range.

Applications

  • Differential Input A/D Converter Driver
  • Single-Ended to Differential Conversion/Amplification
  • Common Mode Level Translation
  • Low Voltage, Low Noise, Signal Processing

LTC6403-1
200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver
Single-Ended Input to Differential Output  With Common Mode Level Shifting Harmonic Distortion vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTC6403-1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1147A-E

LTC6403-1 Demo Circuit

Product Details

DC1147A-E: Demo Board for the LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver


 


eval board
DC1058A-F

Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718

Product Details

DC1058A-F: Demo Board for the LTC2203 16-Bit, 25Msps ADCs and LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver.

DC1147A-E
LTC6403-1 Demo Circuit
DC1147A-E Demo Board DC1147A-E Demo Board DC1147A-E Demo Board DC1147A-E Demo Board DC1147A-A - Schematic
DC1058A-F
Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718
DC1058A-A - Schematic

Latest Discussions

No discussions on LTC6403-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed