LTC5576

PRODUCTION

3GHz to 8GHz High Linearity Active Upconverting Mixer

Viewing:

Part Details

  • 25dBm OIP3
  • –0.6dB Conversion Gain
  • 14.1dB Noise Figure at 5.8GHz
  • –154dBm/Hz Output Noise Floor
  • Low LO-RF Leakage
  • 0dBm LO Drive
  • Broadband 50Ω Matched Input
  • High Input P1dB: 10dBm at 5V
  • 5V or 3.3V Supply at 99mA
  • Single-Ended Output and LO Input
  • Enable Pin
  • –40°C to 105°C Operation (TC)
  • 16-Lead (4mm × 4mm) QFN Package
LTC5576
3GHz to 8GHz High Linearity Active Upconverting Mixer
OIP3 and Conversion Gain vs Output Frequency (LSLO) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
LTC6431-20 RECOMMENDED FOR NEW DESIGNS 20dB Gain Block, 50Ω IF Amplifier
Modulators & Demodulators 1
LTC5588-1 PRODUCTION 200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed