Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

LTC5553

PRODUCTION

3GHz to 20GHz Microwave Mixer

Viewing:

Overview

  • Upconversion or Downconversion
  • High IIP3:
    • +24.3dBm at 10GHz
    • +21.5dBm at 17GHz
  • 9dB Conversion Loss at 10GHz
  • +16dBm Input P1dB at 10GHz
  • Integrated LO Buffer: 0dBm LO Drive
  • Low LO-RF Leakage: <–25dBm
  • 50Ω Wideband Matched RF, LO and IF Ports
  • 3.3V/132mA Supply
  • Fast Turn ON/OFF for TDD Operation
  • 3mm × 2mm, 12-Lead QFN Package
LTC5553
3GHz to 20GHz Microwave Mixer
Conversion Loss and IIP3 (Low Side LO, IF = 1890MHz) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Modulators & Demodulators 1
LTC5586 PRODUCTION 6GHz High Linearity I/Q Demodulator with Wideband IF Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2566A

LTC5553 | 3GHz to 20GHz Passive Bidirectional Mixer

Product Details

Demonstration circuit DC2566A is optimized for evaluation of the LTC5553 passive double-balanced mixer. Its RF port is broadband matched from 3GHz to 20GHz, and the internal LO amplifier, requiring only a 0dBm drive level, is broadband matched to 50Ω from 1GHz to 20GHz with 10dB Return Loss. The single-ended IF output is broadband matched from 500MHz to 9GHz. The LTC5553 can be used for upconverting and downconverting applications.

DC2566A
LTC5553 | 3GHz to 20GHz Passive Bidirectional Mixer
DC2566A

Latest Discussions

Recently Viewed