LTC5544

LAST TIME BUY

4GHz to 6GHz High Dynamic Range Downconverting Mixer

Viewing:

Overview

  • Conversion Gain: 7.4dB at 5250MHz
  • IIP3: 25.9dBm at 5250MHz
  • Noise Figure: 11.3dB at 5250MHz
  • High Input P1dB
  • IF Bandwidth Up to 1GHz
  • 640mW Power Consumption
  • Shutdown Pin
  • 50Ω Single-Ended RF and LO Inputs
  • +2dBm LO Drive Level
  • High LO-RF and LO-IF Isolation
  • –40°C to 105°C Operation (TC)
  • Small Solution Size
  • 16-Lead (4mm × 4mm) QFN package

The LTC5544 is part of a family of high dynamic range, high gain passive downconverting mixers covering the 600MHz to 6GHz frequency range. The LTC5544 is optimized for 4GHz to 6GHz RF applications. The LO frequency must fall within the 4.2GHz to 5.8GHz range for optimum performance. A typical application is a WiMAX receiver with a 5.15GHz to 5.35GHz RF input and low side LO.

The LTC5544 is designed for 3.3V operation, however; the IF amplifier can be powered with 5V for the higher P1dB.

The LTC5544’s high level of integration minimizes the total solution cost, board space and system-level variation, while providing the highest dynamic range for demanding receiver applications.

Applications

  • 5GHz WiMAX/WLAN Receiver
  • 4.9GHz Public Safety Bands
  • 4.9GHz to 6GHz Military Communications
  • Point-to-Point Broadband Communications
  • Radar Systems

LTC5544
4GHz to 6GHz High Dynamic Range Downconverting Mixer
Wideband Receiver Wideband Conversion Gain, IIP3  and NF vs IF Output Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Product Information 1

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Differential Amplifiers 2
LTC6416 LAST TIME BUY 2GHz Low Noise Differential 16-Bit ADC Buffer
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1885A

LTC5544 | 4-6GHz Downconverting Mixer Demo Board

Product Details

DC1885A: Demo Board for the LTC5544 4GHz to 6GHz High Dynamic Range Downconverting Mixer.


 


DC1885A
LTC5544 | 4-6GHz Downconverting Mixer Demo Board
DC1885A - Schematic

Latest Discussions

Recently Viewed