LTC5536

PRODUCTION

600MHz to 7GHz Precision RF Detector with Fast Comparator Output

Viewing:

Overview

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 600MHz to 7GHz*
  • Wide Input Power Range: –26dBm to 12dBm
  • Fast Comparator Output with Latch Enable
  • 25ns Response Time with 0dBm RF Input Level
  • Rail-to-Rail Output Swing
  • Comparator Output Current: ±20mA
  • Wide VCC Range of 2.7V to 5.5V
  • Low Operating Current: 2mA
  • Available in a Low Profile (1mm) SOT-23 Package

The LTC5536 is an RF power detector for RF applications operating in the 600MHz to 7GHz range. A temperature compensated Schottky diode peak detector and fast comparator are combined in a small ThinSOT package. The supply voltage range is optimized for operation from a single cell lithium-ion or three cell NiMH battery.

The RF input voltage is peak detected using an on-chip Schottky diode. The detected voltage is compared against a reference voltage at VM.

The response time from the RF input to VOUT can be as little as 20ns. The comparator output is latched when LEN is high or is transparent when LEN is low.

The LTC5536 operates with RF input power levels from –26dBm to 12dBm.

Applications

  • RF Signal Presence Detectors for:
    • 802.11a, 802.11b, 802.11g, 802.15
    • Optical Data Links
    • Wireless Data Modems
    • Wireless and Cable Infrastructure
  • RF Power Alarm
  • Envelope Detector
  • RF ID Tag Reader

LTC5536
600MHz to 7GHz Precision RF Detector with Fast Comparator Output
600MHz to 7GHz RF Power Detector VM Comparator Switching Voltage vs RF Input Power, 600MHz – 7GHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
RF Power Detectors 1
LTC5564 PRODUCTION UltraFast 7ns Response Time 15GHz RF Power Detector with Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC730A

LTC5536ES6 | RF Power Detector With Output Comparator

Product Details

DC730A: Demo Board for the LTC5536 600MHz to 7GHz Precision RF Detector with Fast Comparator Output.


 


DC730A
LTC5536ES6 | RF Power Detector With Output Comparator
DC730A - Schematic

Latest Discussions

Recently Viewed