LTC5530

PRODUCTION

Precision 300MHz to 7GHz RF Detector with Shutdown and Gain Adjustment

Viewing:

Overview

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 300MHz to 7GHz*
  • Wide Input Power Range: -32dBm to 10dBm
  • Buffered Detector Output with External Gain Control
  • Low Starting Voltage: 120mV ±35mV for Gain = 2X
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 500µA
  • Low Shutdown Current: <2µA
  • Available in a Low Profile (1mm) SOT-23 Package

The LTC5530 is an RF power detector for RF applications operating in the 300MHz to 7GHz range. A temperature compensated Schottky diode peak detector and buffer amplifier are combined in a small ThinSOT package. The supply voltage range is optimized for operation from a single lithium-ion cell or 3xNiMH.

The RF input voltage is peak detected using an on-chip Schottky diode. The detected voltage is buffered and supplied to the VOUT pin. The output buffer gain is set via external resistors. A power saving shutdown mode reduces current to less than 2µA.

The LTC5530 operates with input power levels from -32dBm to 10dBm.

*Higher frequency operation is achievable with reduced performance. Consult factory for more information.

Applications

  • 802.11a, 802.11b, 802.11g, 802.15, 802.16
  • Multimode Mobile Phone Products
  • Optical Data Links
  • Wireless Data Modems
  • Wireless and Cable Infrastructure
  • RF Power Alarm
  • Envelope Detector

LTC5530
Precision 300MHz to 7GHz RF Detector with Shutdown and Gain Adjustment
300MHz to 7GHz RF Power Detector Output Voltage vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC715A

LTC5530ES6 | RF Power Detector, 300MHz to 7000MHz

Product Details

DC715A: Demo Board for the LTC5530 Precision 300MHz to 7GHz RF Detector with Shutdown and Gain Adjustment.

DC715A
LTC5530ES6 | RF Power Detector, 300MHz to 7000MHz
DC715A - Schematic

Latest Discussions

Recently Viewed