LTC5507

PRODUCTION

100kHz to 1GHz RF Power Detector

Viewing:

Overview

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Power Range: -34dBm to 14dBm
  • Ultra Wide Input Frequency Range: 100kHz to 1000MHz
  • Buffered Output
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 550µA
  • Low Shutdown Current: <2µA
  • Low Profile (1mm) ThinSOT Package

The LTC5507 is an RF power detector for applications operating from 100kHz to 1000MHz. The input frequency range is determined by an external capacitor. A temperature-compensated Schottky diode peak detector and buffer amplifier are combined in a small 6-pin ThinSOT package.

The RF input voltage is peak detected using an on-chip Schottky diode and external capacitor. The detected voltage is buffered and supplied to the VOUT pin. A power saving shutdown mode reduces supply current to less than 2µA.

Applications

  • Wireless Transceivers
  • Wireless and Cable Infrastructure
  • RF Power Alarm
  • Envelope Detector

LTC5507
100kHz to 1GHz RF Power Detector
Figure 1. 100kHz to 1000MHz RF Power Detector Typical Detector Characteristics at 100kHz, 100MHz and 1000MHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Power Detectors 1
LT5537 PRODUCTION Wide Dynamic Range RF/IF Log Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC5507

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC489A-A

LTC5507ES6 | Low to HF Frequency RF Power Detector

Product Details

DC489A-A: Demo Board for the LTC5507 100kHz to 1GHz RF Power Detector.

eval board
DC489A-B

LTC5507ES6 | HF to UHF Frequency RF Power Detector

Product Details

DC489A-B: Demo Board for the LTC5507 100kHz to 1GHz RF Power Detector.

DC489A-A
LTC5507ES6 | Low to HF Frequency RF Power Detector
DC489A-A Demo Board DC489A-A Demo Board DC489A-A Demo Board DC489A-A Demo Board DC489A-A - Schematic
DC489A-B
LTC5507ES6 | HF to UHF Frequency RF Power Detector
DC489A-B Demo Board DC489A-B Demo Board DC489A-B Demo Board DC489A-B Demo Board DC489A-A - Schematic

Latest Discussions

Recently Viewed