LTC2624

PRODUCTION

Quad 12-Bit Rail-to-Rail DACs in 16-Lead SSOP

Viewing:

Overview

  • Smallest Pin Compatible Quad 16-Bit DAC:
    • LTC2604: 16-Bits
    • LTC2614: 14-Bits
    • LTC2624: 12-Bits
  • Guaranteed 16-Bit Monotonic Over Temperature
  • Separate Reference Inputs for each DAC
  • Wide 2.5V to 5.5V Supply Range
  • Low Power Operation: 250µA per DAC at 3V
  • Individual DAC Power-Down to 1µA, Max
  • Ultralow Crosstalk Between DACs (<5µV)
  • High Rail-to-Rail Output Drive (±15mA)
  • Double Buffered Digital Inputs
  • LTC2604-1/LTC2614-1/LTC2624-1: Power-On Reset to Midscale
  • 16-Lead Narrow SSOP Package

The LTC2604/LTC2614/LTC2624 are quad 16-,14- and 12-bit 2.5V to 5.5V rail-to-rail voltage output DACs in 16-lead narrow SSOP packages. These parts have separate reference inputs for each DAC. They have built-in high performance output buffers and are guaranteed monotonic.

These parts establish advanced performance standards for output drive, crosstalk and load regulation in single supply, voltage output multiples.

The parts use a simple SPI/MICROWIRE compatible 3-wire serial interface which can be operated at clock rates up to 50MHz. Daisy-chain capability and a hardware CLR function are included.

The LTC2604/LTC2614/LTC2624 incorporate a poweron reset circuit. During power-up, the voltage outputs rise less than 10mV above zero scale; and after power-up, they stay at zero scale until a valid write and update take place. The power-on reset circuit resets the LTC2604-1/ LTC2614-1/LTC2624-1 to midscale. The voltage outputs stay at midscale until a valid write and update take place.

Applications

  • Mobile Communications
  • Process Control and Industrial Automation
  • Instrumentation
  • Automatic Test Equipment

LTC2624
Quad 12-Bit Rail-to-Rail DACs in 16-Lead SSOP
Differential Nonlinearity (LTC2604) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 3
LTC2634 PRODUCTION Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference
LTC2654 PRODUCTION Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
LTC2645 PRODUCTION Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
Interface Transceivers & Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

Latest Discussions

Recently Viewed