LT8710
RECOMMENDED FOR NEW DESIGNSSynchronous SEPIC/Inverting/Boost Controller with Output Current Control
- Part Models
- 4
- 1ku List Price
- Starting From $5.17
Overview
- Wide Input Range: 4.5V to 80V
- Rail-to-Rail Output Current Monitor and Control
- Input Voltage Regulation for High Impedance Inputs
- C/10 or Power Good Indication Pin
- MODE Pin for Forced CCM or Pulse-Skipping Operation
- Switching Frequency Up to 750kHz
- Easily Configurable as a Boost, SEPIC, Inverting or Flyback Converter with Single Feedback Pin
- Can Be Synchronized to External Clock
- High Gain EN/FBIN Pin Accepts Slowly Varying Input Signals
- 20-Lead TSSOP Package
The LT8710 is a synchronous PWM DC/DC controller with a rail-to-rail output current monitor and control. The LT8710 is ideal for many types of power supply topologies and can be easily configured for boost, SEPIC, inverting, or flyback configurations.
The LT8710’s rail-to-rail output current monitor and control allows the part to be configured in current limited applications such as battery charging. The FLAG pin can be used as a power good indication or C/10 indication allowing for accurate bulk and float battery voltages.
The LT8710’s switching frequency range can be set between 100kHz and 750kHz using an external resistor or synchronized to an external clock.
The LT8710 also features innovative EN/FBIN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function. The pin is also used for input voltage regulation to avoid collapsing a high impedance input supply. Additional features such as frequency foldback and soft-start are integrated. The LT8710 is available in a 20-lead TSSOP package.
Applications
- High Power Local Power Supply
- Wide Input Voltage Range SEPIC/Inverting
- Lead Acid Battery Charger
- Automotive Engine Control Unit (ECU) Power
- Solar Panel Power Converter
Documentation
Data Sheet 1
User Guide 1
Design Note 2
Video 2
Product Selector Card 2
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8710EFE#PBF | 20-Lead TSSOP w/ EP | ||
| LT8710EFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LT8710IFE#PBF | 20-Lead TSSOP w/ EP | ||
| LT8710IFE#TRPBF | 20-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT8710EFE#PBF | PRODUCTION | |
| LT8710EFE#TRPBF | PRODUCTION | |
| LT8710IFE#PBF | PRODUCTION | |
| LT8710IFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT8709 | RECOMMENDED FOR NEW DESIGNS | Negative Input Synchronous Multi-Topology DC/DC Controller |
Tools & Simulations
LTspice 3
- LT8710 Demo Circuit - Synchronous Boost Converter with Output Current Monitoring (10-14V to 24V @ 2A)
- LT8710 Demo Circuit - Synchronous SEPIC Converter with Output Current Control (4.5-28V to 5V @ 6A)
- LT8710 Demo Circuit - Synchronous Inverting Converter with Output Current Control (4.5-28V to -5V @ 6A)
Models for the following parts are available in LTspice:
- LT8710
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.