LT5578

PRODUCTION

0.4GHz to 2.7GHz High Linearity Upconverting Mixer

Viewing:

Part Details

  • High Output IP3:
    • 27dBm at 0.9GH
    • 24.3dBm at 1.95GHz
  • Low Noise Floor: –158dBm/Hz (POUT = –5dBm)
  • High Conversion Gain: 1.4dB at 0.9GHz
  • Noise Figure: 8.6dB
  • Low LO-RF Leakage: –43dBm
  • Single-Ended RF and LO Ports
  • Low LO Drive Level: –1dBm
  • Single 3.3V Supply
  • 5mm × 5mm QFN24 Package (Pin Compatible with LT5579)
LT5578
0.4GHz to 2.7GHz High Linearity Upconverting Mixer
Frequency Upconversion in LTE Transmitter Gain, NF and OIP3 vs  RF Output Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
LTC6431-20 RECOMMENDED FOR NEW DESIGNS 20dB Gain Block, 50Ω IF Amplifier
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1545A-B

LT5578 | Upconversion Mixer Demo Board, IF=140MHz, RF=900MHz (LS LO)

Product Details

DC1545A-B: Demo Board for LT5578 0.4GHz to 2.7GHz High Linearity Upconverting Mixer.

eval board
DC1545A-A

LT5578 | Upconversion Mixer Demo Board, IF=240MHz, RF=1950MHz (HS LO)

Product Details

DC1545A-A: Demo Board for LT5578 0.4GHz to 2.7GHz High Linearity Upconverting Mixer.

DC1545A-B
LT5578 | Upconversion Mixer Demo Board, IF=140MHz, RF=900MHz (LS LO)
DC1545A-A - Schematic
DC1545A-A
LT5578 | Upconversion Mixer Demo Board, IF=240MHz, RF=1950MHz (HS LO)
DC1545A-A Demo Board DC1545A-A Demo Board DC1545A-A Demo Board DC1545A-A Demo Board DC1545A-A - Schematic

Latest Discussions

Recently Viewed