LT5568-2

PRODUCTION

GSM/EDGE Optimized, High Linearity Direct Quadrature Modulator

Viewing:

Overview

  • Optimized Image Rejection for 850MHz to 965MHz
  • High OIP3: +22.9dBm at 900MHz
  • Low Output Noise Floor at 5MHz Offset:
    • No RF: –159.4dBm/Hz
    • POUT = 4dBm: –153dBm/Hz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • 50Ω DC Interface to Baseband Inputs
  • Low Carrier Leakage: –43dBm at 900MHz
  • High Image Rejection: –52dBc at 900MHz
  • 16-Lead 4mm × 4mm QFN Package

The LT5568-2 is a direct I/Q modulator designed for high performance wireless applications, including wireless infrastructure. It allows direct modulation of an RF signal using differential baseband I and Q signals. It supports GSM, EDGE, CDMA, CDMA2000 and other systems that operate in the 850MHz to 965MHz band. It may be configured as an image reject upconverting mixer, by applying 90° phase-shifted signals to the I and Q inputs. The I/Q baseband inputs consist of voltage-to-current converters that in turn drive double-balanced mixers. The outputs of these mixers are summed and applied to an on-chip RF transformer, which converts the differential mixer signals to a 50Ω single-ended output. The four balanced I and Q baseband input ports are intended for DC coupling from a source with a common mode voltage level of about 0.5V. The LO path consists of an LO buffer with single-ended input, and precision quadrature generators that produce the LO drive for the mixers. The supply voltage range is 4.5V to 5.25V.

Applications

  • Infrastructure Tx for GSM/Cellular Bands
  • Image Reject Up-Converters for Cellular Bands
  • Low-Noise Variable Phase-Shifter for 700MHz to 1050MHz Local Oscillator Signals
  • RFID Reader

LT5568-2
GSM/EDGE Optimized, High Linearity Direct Quadrature Modulator
850MHz to 965MHz Direct Conversion Transmitter Application GSM EVM and Noise  vs RF Output Power at 900MHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1178A

LT5568-2EUF | 900MHz GSM/EDGE Optimized I/Q Modulator

Product Details

DC1178A: Demo Board for the LT5568-2 GSM/EDGE Optimized, High Linearity Direct Quadrature Modulator

DC1178A
LT5568-2EUF | 900MHz GSM/EDGE Optimized I/Q Modulator
DC1178A - Schematic

Latest Discussions

No discussions on LT5568-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed