LT5520

PRODUCTION

1.3GHz to 2.3GHz High Linearity Upconverting Mixer

Viewing:

Overview

  • Wide RF Output Frequency Range: 1.3GHz to 2.3GHz
  • 15.9dBm Typical Input IP3 at 1.9GHz
  • On-Chip RF Output Transformer
  • No External LO or RF Matching Required
  • Single-Ended LO and RF Operation
  • Integrated LO Buffer: –5dBm Drive Level
  • Low LO to RF Leakage: – 41dBm Typical
  • Wide IF Frequency Range: DC to 400MHz
  • Enable Function with Low Off-State Leakage Current
  • Single 5V Supply
  • Small 16-Lead QFN Plastic Package

The LT5520 mixer is designed to meet the high linearity requirements of wireless and cable infrastructure transmission applications. A high-speed, internally matched, LO amplifier drives a double-balanced mixer core, allowing the use of a low power, single-ended LO source. An RF output transformer is integrated, thus eliminating the need for external matching components at the RF output, while reducing system cost, component count, board area and system-level variations. The IF port can be easily matched to a broad range of frequencies for use in many different applications.

The LT5520 mixer delivers 15.9dBm typical input 3rd order intercept point at 1.9GHz with IF input signal levels of –10dBm. The input 1dB compression point is typically 4dBm. The IC requires only a single 5V supply.

Applications

  • Wireless Infrastructure
  • Cable Downlink Infrastructure
  • Point-to-Point Data Communications
  • High Linearity Frequency Conversion

LT5520
1.3GHz to 2.3GHz High Linearity Upconverting Mixer
Figure 1. Frequency Conversion in Wireless Infrastructure Transmitter Product Package 1 RF Output Power and Output IM3 vs IF Input Power (Two Input Tones)
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC644A

LT5520EUF | High Signal Level Upconverting Mixer

Product Details

DC644A: Demo Board for the LT5520 1.3GHz to 2.3GHz High Linearity Upconverting Mixer.

DC644A
LT5520EUF | High Signal Level Upconverting Mixer
DC644A - Schematic

Latest Discussions

Recently Viewed