LT5519

PRODUCTION

0.7GHz to 1.4GHz High Linearity Upconverting Mixer

Viewing:

Overview

  • Wide RF Frequency Range: 0.7GHz to 1.4GHz
  • 17.1dBm Typical Input IP3 at 1GHz
  • On-Chip RF Output Transformer
  • On-Chip 50Ω Matched LO and RF Ports
  • Single-Ended LO and RF Operation
  • Integrated LO Buffer: –5dBm Drive Level
  • Low LO to RF Leakage: – 44dBm Typical
  • Noise Figure: 13.6dB
  • Wide IF Frequency Range: 1MHz to 400MHz
  • Enable Function with Low Off-State Leakage Current
  • Single 5V Supply
  • Small 16-Lead QFN Plastic Package

The LT5519 mixer is designed to meet the high linearity requirements of wireless and cable infrastructure transmission systems. A high speed, internally 50Ω matched, LO amplifier drives a double-balanced mixer core, allowing the use of a low power, single-ended LO source. An RF output transformer is integrated, thus eliminating the need for external matching components at the RF output, while reducing system cost, component count, board area and system-level variations. The IF port can be easily matched to a broad range of frequencies for use in many different applications.

The LT5519 mixer delivers +17.1dBm typical input 3rd order intercept point at 1GHz with IF input signal levels of –10dBm. The input 1dB compression point is typically +5.5dBm. The IC requires only a single 5V supply.

Applications

  • Wireless Infrastructure
  • Cable Downlink Infrastructure
  • Point-to-Point and Point-to-Multipoint Data Communications
  • High Linearity Frequency Conversion

LT5519
0.7GHz to 1.4GHz High Linearity Upconverting Mixer
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC733A

LT5519EUF | High Signal Level Upconverting Mixer

Product Details

DC733A: Demo Board for the LT5519 0.7GHz to 1.4GHz High Linearity Upconverting Mixer.


 


DC733A
LT5519EUF | High Signal Level Upconverting Mixer
DC733A - Schematic

Latest Discussions

Recently Viewed