LT5504

Obsolete

800MHz to 2.7GHz RF Measuring Receiver

Viewing:

Overview

  • RF Frequency Range: 800MHz to 2.7GHz
  • Ultra Wide Dynamic Range: 75dB at 900MHz
  • Wide Power Supply Range: 2.7V to 5.25V
  • Low Supply Current: 14.7mA at 3V
  • 8-Lead MS0P Package

The LT5504 is an 800MHz to 2700MHz monolithic integrated measuring receiver, capable of detecting a wide dynamic range RF signal from -75dBm to +5dBm. The logarithm of the RF signal is precisely converted into a linear DC voltage. The LT5504 consists of RF/IF limiters, an LO buffer amplifier, a limiting mixer, a 3rd-order 450MHz integrated low pass filter, RF/IF detectors and an output interface. The ultrawide dynamic range is achieved by simultaneously measuring the RF signal and a downconverted IF signal obtained using the on-chip mixer and an external local oscillator. The RF- and IF-detected signals are summed to generate an accurate linear DC voltage proportional to the input RF voltage (or power) in dB. The output is buffered with a low output impedance driver.

Applications

  • RSSI Measurements
  • Receive AGC
  • Transmit Power Control
  • ASK and Envelope Demodulation
  • GSM/TDMA/CDMA/WCDMA

LT5504
800MHz to 2.7GHz RF Measuring Receiver
Output Voltage and Slope Variation vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
RF Power Detectors 1
LT5537 PRODUCTION Wide Dynamic Range RF/IF Log Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC399A

LT5504EMS8 | 0.8 to 3 GHz RF Measuring Receiver (Wide Range RSSI)

Product Details

DC399A: Demo Board for the LT5504 800MHz to 2.7GHz RF Measuring Receiver


 


DC399A
LT5504EMS8 | 0.8 to 3 GHz RF Measuring Receiver (Wide Range RSSI)
DC399A - Schematic

Latest Discussions

Recently Viewed