Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LT1993-10

NOT RECOMMENDED FOR NEW DESIGNS

700MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 10V/V)

Viewing:

Overview

  • 700MHz −3dB Bandwidth
  • Fixed Gain of 10V/V (20dB)
  • Low Distortion:
    • 40dBm OIP3, -70dBc HD3 (70MHz 2VP-P)
    • 50.5dBm OIP3, -91dBc (10MHz 2VP-P)
  • Low Noise: 12.7dB NF, en = 1.9nV/√Hz
  • Differential Inputs and Outputs
  • Additional Filtered Outputs
  • Adjustable Output Common Mode Voltage
  • DC- or AC-Coupled Operation
  • Minimal Support Circuitry Required
  • Small 0.75mm Tall 16-Lead 3 × 3 QFN Package

The LT1993-10 is a low distortion, low noise Differential Amplifier/ADC driver for use in applications from DC to 700MHz. The LT1993-10 has been designed for ease of use, with minimal support circuitry required. Exceptionally low input-referred noise and low distortion products (with either single-ended or differential inputs) make the LT1993-10 an excellent solution for driving high speed 12-bit and 14-bit ADCs. In addition to the normal unfiltered outputs (+OUT and -OUT), the LT1993-10 has a built-in 175MHz differential lowpass filter and an additional pair of filtered outputs (+OUTFILTERED, -OUTFILTERED) to reduce external filtering components when driving high speed ADCs. The output common mode voltage is easily set via the VOCM pin, eliminating either an output transformer or AC-coupling capacitors in many applications.

The LT1993-10 is designed to meet the demanding requirements of communications transceiver applications. It can be used as a differential ADC driver, a general-purpose differential gain block, or in any other application requiring differential drive. The LT1993-10 can be used in data acquisition systems required to function at frequencies down to DC.

The LT1993-10 operates on a 5V supply and consumes 100mA. It comes in a compact 16-lead 3 × 3 QFN package and operates over a -40°C to 85°C temperature range.

Applications

  • Differential ADC Driver for:
    • Imaging
    • Communications
  • Differential Driver/Receiver
  • Single Ended to Differential Conversion
  • Differential to Single Ended Conversion
  • Level Shifting
  • IF Sampling Receivers
  • SAW Filter Interfacing/Buffering

LT1993-10
700MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 10V/V)
LT1993-10 Application Circuit LT1993-10 Pin Configuration LT1993-10 Performance Graph
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
LTspice 1


Models for the following parts are available in LTspice:

  • LT1993-10
  • LT1993-2
  • LT1993-4

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC800A-C

LT1993CUD-10 | 700MHz Diff In/Out ADC Driver

Product Details

DC800A-C: Demo Board for the LT1993-10 700MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 10V/V).

DC800A-C
LT1993CUD-10 | 700MHz Diff In/Out ADC Driver
DC800A-A - Schematic

Latest Discussions

No discussions on LT1993-10 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed