HMC983

LAST TIME BUY

DC - 7 GHz Fractional-N Divider and Frequency Sweeper

Viewing:

Part Details

  • Wideband: DC - 7 GHz Input
    • 20-bit Frequency Divider
  • Low Noise: -160 dBc/Hz
  • Low Spurious: Largest Spurious - 95 dBc
  • 48-bit 100 MHz Delta-Sigma Modulator (DSM)
    • Configurable DSM Size
    • Programmable Seed
    • Phase Step
  • Integrated Frequency Sweeper
    • Linear, Coherent Sweeps
    • 2-Way, 1-Way, & User Defined Sweep Modes
    • Automatic or Triggered
    • Programmable Seed
    • SPI & External Triggering
  • 5-GPIO's, can be used for External DSM
  • Cycle Slip Prevention Support with PFD Chip (HMC984LP4E)
  • Differential VCO Input & Divider Output
  • Programmable Output Current Control:
    • 5 mA to 17.5 mA Open Collector Output Driver
  • 32 Lead 5×5mm SMT Package
HMC983
DC - 7 GHz Fractional-N Divider and Frequency Sweeper
hmc983lp5e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed