Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC977

GaAs, MMIC, I/Q, Downconverter, 20 GHz to 28 GHz

Viewing:

Overview

  • Conversion gain: 14 dB typical
  • Image rejection: 21 dBc typical at 20 GHz to 26.5 GHz
  • 2× LO to RF isolation: 45 dB typical at 20 GHz to 26.5 GHz
  • Noise figure: 2.5 dB typical at 20 GHz to 26.5 GHz
  • Input IP3: 1 dBm typical at 20 GHz to 26.5 GHz
  • LO drive range: 2 dBm to 6 dBm
  • 24-lead 4 mm × 4 mm LFCSP

The HMC977 is a compact, gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), inphase and quadrature (I/Q) downconverter in a leadless, RoHS compliant, surface-mount technology (SMT) package. This device provides a small signal conversion gain of 14 dB with a noise figure of 2.5 dB and 21 dBc of image rejection. The HMC977 utilizes a low noise amplifier (LNA) followed by an image reject mixer which is driven by an active 2× multiplier. The image reject mixer eliminates the need for a filter following the LNA and removes thermal noise at the image frequency. I and Q mixer outputs are provided and an external 90° hybrid is required to select the required sideband. The HMC977 is a much smaller alternative to hybrid style image reject mixer downconverter assemblies and is compatible with surface-mount manufacturing techniques.

Applications

  • Point to point and point to multipoint radios
  • Military radar, electronic warfare (EW), and electronic intelligence (ELINT)
  • Satellite communications

HMC977
GaAs, MMIC, I/Q, Downconverter, 20 GHz to 28 GHz
HMC977 Functional Block Diagram HMC977 Pin Configuration
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

Recently Viewed