Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC962

RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC Low Noise Amplifier, 7.5 - 26.5 GHz

Viewing:

Overview

  • Low Noise Figure: 2.5 dB
  • Gain: 13 dB
  • P1dB Output Power: 13 dBm
  • Single Supply Voltage: +3.5V @ 70mA
  • Output IP3: +23 dBm 
  • 50 Ohm matched Input/Output
  • 24 Lead 4x4 mm SMT Package: 16mm2

The HMC962LC4 is a self-biased GaAs MMI C Low Noise Amplifier housed in a leadless 4x4 mm ceramic surface mount package. The amplifier operates between 7.5 and 26.5 GHz, providing 13 dB of small signal gain, 2.5 dB noise figure, and output IP 3 of +23 dBm, while requiring only 70 mA from a +3.5 V supply. The P1dB output power of +13 dBm enables the LNA to function as a LO driver for balanced, I/Q or image reject mixers. The HMC962LC4 also features I/Os that are DC blocked and internally matched to 50 Ohms, making it ideal for high capacity microwave radios and VSAT applications.

Applications

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios
  • Military & Space
  • Test Instrumentation
  • HMC962
    GaAs pHEMT MMIC Low Noise Amplifier, 7.5 - 26.5 GHz
    hmc962lc4_fbl
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet

    This is the most up-to-date revision of the Data Sheet.

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    Sys-Parameter Models for Keysight Genesys

    Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

    Open Tool

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    S-Parameter 1


    Evaluation Kits

    EVAL-HMC962LC4
    HMC962LC4 Evaluation  Board

    Latest Discussions

    Recently Viewed