HMC951B

RECOMMENDED FOR NEW DESIGNS

I/Q Downconverter SMT, 5.6 - 8.6 GHz

Viewing:

Overview

  • Conversion Gain: 13 dB
  • Image Rejection: 24 dB
  • LO to RF Isolation: 48 dB
  • Noise Figure: 2 dB
  • Input IP3: 1 dBm
  • 24 Lead 4x4mm QFN Package: 16mm²

The HMC951B is a compact GaAs MMIC I/Q downconverter in a leadless RoHS compliant SMT package. This device provides a small signal conversion gain of 13 dB with a noise figure of 2 dB and 24 dB of image rejection across the frequency band. The HMC951B utilizes an LNA followed by an image reject mixer which is driven by an LO buffer amplifier. The image reject mixer eliminates the need for a filter following the LNA, and removes thermal noise at the image frequency.

I and Q mixer outputs are provided and an external 90° hybrid is needed to select the required sideband. The HMC951B is a much smaller alternative to hybrid style image reject mixer downconverter assemblies, and is compatible with surface mount manufacturing techniques.

Applications

  • Point-to-Point & Point-to-Multi-Point Radio
  • Military Radar, EW & ELINT
  • Satellite Communications

HMC951B
I/Q Downconverter SMT, 5.6 - 8.6 GHz
HMC951B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC951B
HMC951B Evaluation Board

Latest Discussions

Recently Viewed