Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8410

PRODUCTION

0.01 GHz to 10 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier

Viewing:

Overview

  • Low noise figure: 1.1 dB typical
  • High gain: 19.5 dB typical
  • High output third-order intercept (IP3): 33 dBm typical
  • 6-lead, 2 mm × 2 mm LFCSP package

The HMC8410 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 0.01 GHz to 10 GHz. The HMC8410 provides a typical gain of 19.5 dB, a 1.1 dB typical noise figure, and a typical output IP3 of 33 dBm, requiring only 65 mA from a 5 V supply voltage. The saturated output power (PSAT) of up to 23.9 dBm between 0.01 GHz to 3 GHz; 23.6 dBm between 3 GHz to 8 GHz, and 21.9 dBm between 8 GHz to 10 GHz enables the low noise amplifier (LNA) to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, I/Q or image rejection mixers.

The HMC8410 also features inputs/outputs (I/Os) that are internally matched to 50 Ω, making it ideal for surface-mounted technology (SMT)-based, high-capacity microwave radio applications.

The HMC8410 is housed in a RoHS-compliant, 2 mm × 2 mm, LFCSP package.

Multifunction pin names can be referenced by their relevant function only.

Applications

  • Software defined radios
  • Electronic warfare
  • Radar applications

HMC8410
0.01 GHz to 10 GHz, GaAs, pHEMT, MMIC, Low Noise Amplifier
HMC8410 Functional Block Diagram HMC8410 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
EVAL-HMC8410

HMC8410 Evaluation Board

Product Details

The HMC8410 evaluation board is a 4-layer board fabricated using a Rogers 4350 and the best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance.


The HMC8410 evaluation board and populated components operate over the −40°C to +85°C ambient temperature range.

EVAL-HMC8410
HMC8410 Evaluation Board
EV1HMC8410LP2_ANGLE-web EV1HMC8410LP2_BOTTOM-web EV1HMC8410LP2_TOP-web

Latest Discussions

Recently Viewed